??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL158-7I
Bill of material
PSL158-7I
Part Number
PSL158-7I
Description
DC-DC Melcher™ Positive Switching Regulator, Power 120W, Output 15VDC, 8A, Input 19-80VDC, Inhibit Input
Power
120 W
Output Voltage
15 VDC
Output Current
8 A
Voltage Input
19-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
3U / 8HP cassette
Number of Outputs
1
Vout 1
15 VDC
Iout 1
8 A
Auxiliary functions and options
Inhibit input
Previews
3D
2D
Download CAD models