??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PSK58 - Needle sleeve ?¡è high-order test type ?¡è minimum installation center distance 1.0mm
Bill of material
PSK58-VC
Code
PSK58 mm
Type
Needle Sleeve mm
Material
Phosphor bronze mm
Surface Treatment
Gold Plating mm
Optional probe
PMK58-B,PMK58-D,PMK58-E,PMK58-F3 mm
Optional needle sleeve
mm
Recommended Drill Size
0.70-0.75 mm
Tail wire length
700 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models