??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK4812-9G - Bel Power Solutions
Bill of material
PSK4812-9G
Part Number
PSK4812-9G
Description
DC-DC Melcher™ Positive Switching Regulator, Power 576W, Output 48VDC, 12A, Input 58-144VDC, RoHS Compliant
Power
576 W
Output Voltage
48 VDC
Output Current
12 A
Voltage Input
58-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
48 VDC
Iout 1
12 A
プレビュー
3D
2D
ダウンロード(CADデータ)