??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK2416-9CG - Bel Power Solutions
Bill of material
PSK2416-9CG
Part Number
PSK2416-9CG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 384W, Output 24VDC, 16A, Input 29-80VDC, Thyristor Crowbar, RoHS Compliant
Power
384 W
Output Voltage
24 VDC
Output Current
16 A
Voltage Input
29-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
16 A
Auxiliary functions and options
Thyristor crowbar
Previews
3D
2D
下載CAD模型