??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK2412-9EPG - Bel Power Solutions
Bill of material
PSK2412-9EPG
Part Number
PSK2412-9EPG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 288W, Output 24VDC, 12A, Input 31-144VDC, Inrush Current Limitation, Potentiometer To Adjust Vo, RoHS Compliant
Power
288 W
Output Voltage
24 VDC
Output Current
12 A
Voltage Input
31-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
12 A
Auxiliary functions and options
Inrush current limitation, Potentiometer to adjust Vo
Previews
3D
2D
Download CAD models