??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK1216-9G - Bel Power Solutions
Bill of material
PSK1216-9G
Part Number
PSK1216-9G
Description
DC-DC Melcher™ Positive Switching Regulator, Power 192W, Output 12VDC, 16A, Input 15-80VDC, RoHS Compliant
Power
192 W
Output Voltage
12 VDC
Output Current
16 A
Voltage Input
15-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
12 VDC
Iout 1
16 A
Previews
3D
2D
Сваляне на CAD модели