??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
PSFTCA, PSFTCB, PPSFTCA, PPSFTCB - Full Length Surface Treated Shafts - - One Tapered End, One Tapped End - - One Tapered End, One Threaded End
Bill of material
PSFTCA12-25-J5-M4
Part Number
Type Selection
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
B 1mm Increment
mm
Shaft End P Change to Fine Thread
PMC (Fine) Selection
PMS (Fine) Selection
P Selection
mm
Left End Change to Fine Tapped Thread
MSC (Fine) Selection
M (Coarse)
J 1mm Increment
mm
(Y) Max.
0 mm
R
0.0 mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Previews
3D
2D
Download CAD models