??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PSFCW, PPSCFW - Full Length Surface Treated Shafts - Both Ends Tapped
Bill of material
PSFCW20-30-M4-N4
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Set Screw Flats (Depth Designated Type)
mm
FCJ 1mm Increment
mm
EJ 1mm Increment
mm
HH
mm
Previews
3D
2D
Download CAD models