??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PSFCT, PSFCG, PPSFCT, PPSFCG - Shafts - Surface Fully Plated Type - One End Tapped - One End Stepped and Tapped
Bill of material
PSFCT20-30-M4
Part Number
Type Selection
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
P 1mm Increment
mm
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
R
0.0 mm
Left Side C
mm
Right Side R
mm
(Y) Max.
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Set Screw Flats (Depth Designated Type)
mm
FCJ 1mm Increment
mm
EJ 1mm Increment
mm
HH
mm
Previews
3D
Dimension
2D
Download CAD models