??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PSETSL - SUS316L Washer Built-in Pan Machine Screw with Cross Hole - Sems P=4 - Spring Washer+Small Washer
Bill of material
PSETSL4-8
Part Number
PSETSL4-8
M
4
L
mm
Pitch
0.7 mm
A
7 mm
E
2.6 mm
C (Max.)
7 mm
D
8 mm
T
0.5 mm
(a)
4.4 mm
Previews
3D
2D
Download CAD models