??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PSE - 2-phase controlled softstarter;main voltage 208-600V
Bill of material
ABB - 1SFA897109R7000 + PSE105-600-70 Softstarter
Sellers P/N
Extended Product Type
Invoice Description
Type
Description
In line connection-screw mounting
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
Rated operation current Ie at 40 °C Tu
A
Rated operating voltage Ue
V
Rated power three-phase motor, inline, at 230 V
kW
Rated power three-phase motor, inline, at 400 V
kW
Internal bypass
With display
Torque control
EFI07074
Rated surrounding temperature without derating
°C
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Integrated motor overload protection
Release class
Degree of protection (IP)
Degree of protection (NEMA)
Customs tariff number
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models