??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC5A11-2
Bill of material
PSC5A11-2
Part Number
PSC5A11-2
Description
DC-DC Melcher™ Positive Switching Regulator, Power 56W, Output 5.1VDC, 11A, Input 8-40VDC
Power
56 W
Output Voltage
5.1 VDC
Output Current
11 A
Voltage Input
8-40 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-10 to 50 °C
Dimension
151 x 88 x 32.3
Number of Outputs
1
Vout 1
5.1 VDC
Iout 1
11 A
Previews
3D
2D
Download CAD models