??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC366-7IR
Bill of material
PSC366-7IR
Part Number
PSC366-7IR
Description
DC-DC Melcher™ Positive Switching Regulator, Power 216W, Output 36VDC, 6A, Input 44-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment
Power
216 W
Output Voltage
36 VDC
Output Current
6 A
Voltage Input
44-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
151 x 88 x 32.3
Number of Outputs
1
Vout 1
36 VDC
Iout 1
6 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models