??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC246-9LIRG
Bill of material
PSC246-9LIRG
Part Number
PSC246-9LIRG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 144W, Output 24VDC, 6A, Input 31-144VDC, Input Filter (Option), Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
144 W
Output Voltage
24 VDC
Output Current
6 A
Voltage Input
31-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
151 x 88 x 32.3
Number of Outputs
1
Vout 1
24 VDC
Iout 1
6 A
Auxiliary functions and options
Input filter (option), Inhibit input, Control input for output voltage adjustment
미리보기
3D
2D
CAD모델 다운로드