??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC128-9IRG
Bill of material
PSC128-9IRG
Part Number
PSC128-9IRG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 96W, Output 12VDC, 8A, Input 15-80VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
96 W
Output Voltage
12 VDC
Output Current
8 A
Voltage Input
15-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
151 x 88 x 32.3
Number of Outputs
1
Vout 1
12 VDC
Iout 1
8 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models