??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB243-9IRG
Bill of material
PSB243-9IRG
Part Number
PSB243-9IRG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 24VDC, 3A, Input 31-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
72 W
Output Voltage
24 VDC
Output Current
3 A
Voltage Input
31-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
105.9 x 69.1 x 32.3
Number of Outputs
1
Vout 1
24 VDC
Iout 1
3 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models