??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB123-9IRG
Bill of material
PSB123-9IRG
Part Number
PSB123-9IRG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 36W, Output 12VDC, 3A, Input 18-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
36 W
Output Voltage
12 VDC
Output Current
3 A
Voltage Input
18-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
105.9 x 69.1 x 32.3
Number of Outputs
1
Vout 1
12 VDC
Iout 1
3 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
预览
3D
2D
下载CAD模型