??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA5A5-2IRY
Bill of material
PSA5A5-2IRY
Part Number
PSA5A5-2IRY
Description
DC-DC Melcher™ Positive Switching Regulator, Power 26W, Output 5.1VDC, 5A, Input 7-35VDC, Inhibit Input, Control Input for Output Voltage Adjustment
Power
26 W
Output Voltage
5.1 VDC
Output Current
5 A
Voltage Input
7-35 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-10 to 50 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5.1 VDC
Iout 1
5 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models