??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA151.5-9
Bill of material
PSA151.5-9
Part Number
PSA151.5-9
Description
DC-DC Melcher™ Positive Switching Regulator, Power 23W, Output 15VDC, 1.5A, Input 22-144VDC
Power
23 W
Output Voltage
15 VDC
Output Current
1.5 A
Voltage Input
22-144 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
15 VDC
Iout 1
1.5 A
Previews
3D
2D
Download CAD models