카탈로그: SHAKO
생성됨: 16.08.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHAKO
PS520-02-S1
SHAKO
Control Valves
Solenoid valves
PS520
Powered by
CAD모델 선택
{shako/valves/solenoid_valves/ps520/ps520_asmtab.prj},{NB=PS520-02-S1},{PSS=PS520},{SB=},{PS=02},{TH=},{S=S},{V=1},{LED=},{CT=},{PPATH=assemblies/ps520_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SHAKO
Description
PS520 - Solenoid valve
Bill of material
PS520-02-S1
PS series
PS520 : 5/2 way
PS520 : 5/2 way
Sub base
Blank : W/O base
F : W/I base
M02 : 2 stations in parallel
M03 : 3 stations in parallel
M04 : 4 stations in parallel
M05 : 5 stations in parallel
M06 : 6 stations in parallel
M07 : 7 stations in parallel
M08 : 8 stations in parallel
M09 : 9 stations in parallel
M10 : 10 stations in parallel
M11 : 11 stations in parallel
M12 : 12 stations in parallel
M13 : 13 stations in parallel
M14 : 14 stations in parallel
M15 : 15 stations in parallel
M16 : 16 stations in parallel
M17 : 17 stations in parallel
M18 : 18 stations in parallel
M19 : 19 stations in parallel
M20 : 20 stations in parallel
Blank : W/O base
F : W/I base
M02 : 2 stations in parallel
M03 : 3 stations in parallel
M04 : 4 stations in parallel
M05 : 5 stations in parallel
M06 : 6 stations in parallel
M07 : 7 stations in parallel
M08 : 8 stations in parallel
M09 : 9 stations in parallel
M10 : 10 stations in parallel
M11 : 11 stations in parallel
M12 : 12 stations in parallel
M13 : 13 stations in parallel
M14 : 14 stations in parallel
M15 : 15 stations in parallel
M16 : 16 stations in parallel
M17 : 17 stations in parallel
M18 : 18 stations in parallel
M19 : 19 stations in parallel
M20 : 20 stations in parallel
Port size
02 : 1/4″ (ISO 1)
03 : 3/8″ (ISO 2)
04 : 1/2″ (ISO 2)
02 : 1/4″ (ISO 1)
03 : 3/8″ (ISO 2)
04 : 1/2″ (ISO 2)
Thread
Blank : G
N : NPT
R : Rc
Blank : G
N : NPT
R : Rc
Solenoid
S : Single solenoid
D : Double solenoid
S : Single solenoid
D : Double solenoid
Voltage
1 : 110VAC
2 : 220VAC
9 : 24VDC
6 : 24 VAC
7 : 12VDC
1 : 110VAC
2 : 220VAC
9 : 24VDC
6 : 24 VAC
7 : 12VDC
LED
Blank : W/O LED
L : LED
Blank : W/O LED
L : LED
Coll type
Blank : DIN
F : Lead wire
E1 : EX-proof 22mm width
E2 : EX-proof 30mm width
E3 : EX-proof CSA standard
Blank : DIN
F : Lead wire
E1 : EX-proof 22mm width
E2 : EX-proof 30mm width
E3 : EX-proof CSA standard
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성