??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ERMANNO BALZI
Description
PS12.. - Sliding plate set 12
Bill of material
PS1240
Code
Length
60 mm
Width
mm
Height
9.5 mm
Length
mm
Width
mm
Diameter
mm
Thread
Width
mm
Width
mm
Diameter
4 mm
Length
mm
Length
mm
Length
mm
Width
mm
Maximum load
Previews
3D
Dimension
2D
Download CAD models