??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Motovario
Description
PS - Parallel shaft mount gear reducer with input coupling
Bill of material
PS 082 C - 7.34 200x19 - 40 -
Size
Output shaft version
Ratio
Input PAM flange
Output shaft (d*l)
Output flange
Output flange dimension (d)
-
Low speed shaft accessory (d)
Low speed shaft position
Torque arm
Motor/Inverter Motor
Motor size
SIGLA
Cooling
-
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Terminal box cover position
A
mm
AC
- mm
B
- mm
BB
- mm
BB1
mm
BM
mm
BM1
- mm
C
mm
C1
mm
D
- mm
DM
mm
DM1
- mm
D1
mm
E
mm
EE
- mm
E1
mm
F
mm
FF
- mm
F1
- mm
G
mm
G1
mm
H
mm
H1
mm
I
mm
K
mm
L
- mm
LB
- mm
O
mm
O1
mm
Q
mm
PM
mm
PM1
- mm
R
mm
S
mm
TM
mm
TM1
- mm
TT
- mm
TT1
mm
U
- mm
V
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD