??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PRXS16 - PUSH ROD XS16
Bill of material
284477
Identnr
Amin
105.000 mm
B
42 mm
C
M42x1 mm
D
20.000 mm
E
M10 mm
FMIN
0.000 mm
FMAX
6.000 mm
YASM4
-39.000 mm
YASM5
-35.000 mm
WEIGHT
23.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
ARTICLE
WITTE-PUSH ROD XS16
SURFACE
Previews
3D
Dimension
2D
Download CAD models