??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Protection Cover Han PushPull RJ45 V14
Bill of material
HARTING 6104600019400
Product number of the Manufacturer
6104600019400
Preview
Short Description
Dust protection cover, for device side, Degree of protection: IP20
Long Description
Dust protection cover, for device side, Degree of protection: IP20
Manufacturer Type Description
Protection Cover Han PushPull RJ45 V14
Alternative product number
61 04 600 0194 00
Manufacturer Name
HARTING
Delivery Time
70
Degree of protection (IP), mounted
IP20
Product type
Protection Cover Han PushPull RJ45 V14
Manufacturer product description
Dust protection cover, for device side, Degree of protection: IP20
Manufacturer product designation
Dust protection cover, for device side, Degree of protection: IP20
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。