??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Protection Cover Han PushPull Power L
Bill of material
HARTING 6104600019500
Product number of the Manufacturer
6104600019500
Preview
Short Description
Dust protection cover, for device side, Degree of protection: IP20
Long Description
Dust protection cover, for device side, Degree of protection: IP20
Manufacturer Type Description
Protection Cover Han PushPull Power L
Alternative product number
61 04 600 0195 00
Manufacturer Name
HARTING
Delivery Time
21
Degree of protection (IP), mounted
IP20
Product type
Protection Cover Han PushPull Power L
Manufacturer product description
Dust protection cover, for device side, Degree of protection: IP20
Manufacturer product designation
Dust protection cover, for device side, Degree of protection: IP20
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part