??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Proportional valve Series AP - 22mm
Bill of material
AP-7211-FR2-U711
Series
AP
Body
Number of ways
Function
Connection
Nominal diameter
mm
Seals material
Body material
Encapsulating material
Dimensions of the solenoid
mm
Solenoid voltage
V DC
Coil orientation
Version
Kv
0.500 l/min
Max pressure
10.000 bar
Max flow
75.000 Nl/min
Previews
3D
Dimension
2D
Download CAD models