??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ipf Electronic
Description
Floodlight
Bill of material
AO98E058
IDNR
Short Description
Long Description
LED lights are required in nearly every industrial sector. A lighting coordinated on the respective workplace ensures a better visibility, increases the production quality, the working safety and helps additionally to safe energy costs. Their long lifetime, which is independent of switching cycles, reduces maintenance costs and increases the availability. LED lights are used for the illumination of workplaces, work areas of machines, control cabinets and several other fields of application.
Product ID of the Manufacturer
Delivery Time
Version
Floodlight
Type of electrical connection
Design
Cuboid
Lamp
Light source
White light
Risk group
Degree of protection (IP)
IP65
Protection class
I
Front screen scattering behavior
clear
Reverse polarity protection
Yes
Housing material
Aluminum
Material of cable sheath
Front screen material
Number of LEDs
Illuminance at 500mm distance
Illumination in the center (distance 1 m)
Number of pins
Width
Light field width
Color temperature
Height
Cable length
Power
Luminous flux
Length
Light field length
Angle of beam spread
Operating voltage (AC 50Hz)
Ambient temperature
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models