You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
1100.32.50
Agro
Cable glands
Powered by
CAD模型選擇
{agro/cable_gland/progress_ms_l.prj},{NB=1100.32.50 17},{AGRO=1100.32.50},{L1=40},{SW1=46.000},{SW2=36.000},{H=28},{L=50},{ST=10},{NDM=32.000},{P=1.500},{P1D1S2=32.700},{P1D2S2=26.000},{P1D3S2=3.000},{P1D4S2=35.600},{P1D5S2=35.600},{P1D6S2=40.000},{P1D7S2=1.500},{P1D8S2=12.000},{P1D9S2=17.400},{P1D10S2=55.000},{P1D11S2=60.000},{P1D12S2=1.800},{P1D1S3=36.000},{P1D2C1=45.000},{P1D1F1=1.600},{P1D1F2=0.600},{P2D1S1=26.000},{P2D2S1=31.730},{P2D10S1=29.000},{P2D4S1=31.920},{P2D5S1=33.730},{P2D13S1=51.000},{P2D11S1=9.000},{P2D8S1=2.500},{P2D12S1=4.000},{P2D7S1=50.000},{P2D9S1=65.000},{P2SWS2=46.000},{P2D1S2=60.000},{P2D1S4=1.600},{P2D2S4=2.600},{P2D4S4=34.000},{P2D1S5=15.000},{P2D1F1=0.500},{P2D1C1=0.400},{P2D1C3=0.400},{KD=17}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Agro
Description
Progress MS L - Cable glands nickel-plated brass with specially long entry thread
Bill of material
1100.32.50
AGRO-No
1100.32.50
1100.32.50
Thread
M32x1.5
M32x1.5
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
確定
Length
40
40
mm
Width across flats
46/36
46/36
mm
Length
28
28
mm
Length
50
50
mm
Piece number
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型