??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PROFINET TypA Cat6A 4x2xAWG23/1 PVC 100m
Bill of material
HARTING 09456001220
Preview
Product number of the Manufacturer
09456001220
Short Description
Copper cable, (round), 4x 2x AWG 23/1, PVC, Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
Long Description
Copper cable, (round), 4x 2x AWG 23/1, PVC, Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
Manufacturer Type Description
PROFINET TypA Cat6A 4x2xAWG23/1 PVC 100m
Alternative product number
09 45 600 1220
Manufacturer Name
HARTING
Delivery Time
95
Product type
PROFINET TypA Cat6A 4x2xAWG23/1 PVC 100m
Number of wires
8
AWG-number
4x 2x AWG 23/1
Manufacturer product description
Copper cable, (round), 4x 2x AWG 23/1, PVC, Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 23/1, PVC, Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
Color of coat
green
certificate/approval
0
Material of the mantle
PVC
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part