??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PROFINET cabinet cord; 2,0m
Bill of material
HARTING 09484747766020
Product number of the Manufacturer
09484747766020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
PROFINET cabinet cord; 2,0m
Alternative product number
09 48 474 7766 020
Manufacturer Name
HARTING
Delivery Time
35
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444993
Country of origin
LV
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part