??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Profile Slider Center Ridge
Bill of material
093SM10S01
Part #
093SM10S01
A
27.6 mm
B
39.0 mm
C
6.5 mm
D
19.0 mm
E
3.5 mm
N
9.8
Profile
B
Weight
48.0 g
Customs Tariff Number
39269097
ID #
129094
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models