??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2241
Bill of material
52.41.0100
Article number
52.41.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
0.67 kg/m
Description
Profile mk 2241
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
16 x 40 mm mm
Colour
Alu natural
Stock Length
6100 mm
Surface area
248.65 mm²
Previews
3D
Dimension
2D
Download CAD models