??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.43 - Aluminium Construction Profiles Series 40
Bill of material
54.43.0100
Article number
54.43.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
0.41 kg/m
Description
Profile mk 2040.43
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
42,7 x 18 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
150.93 mm²
Previews
3D
Dimension
2D
Download CAD models