??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.39 - Aluminium Construction Profiles Series 40
Bill of material
54.39.0100
Article number
54.39.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
3.00 kg/m
Description
Profile mk 2040.39
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
50 x 60 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1112.74 mm²
Moment of inertia
49.87 cm4
Moment of inertia
49.87 cm4
Section Modulus
16.31 cm³
Section Modulus
16.31 cm³
Previews
3D
Dimension
2D
Download CAD models