??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.30 - Aluminium Construction Profiles Series 40
Bill of material
54.30.0100
Article number
54.30.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
4.36 kg/m
Description
Profile mk 2040.30
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
65 x 120 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1616.20 mm²
Moment of inertia
242.23 cm4
Moment of inertia
67.65 cm4
Section Modulus
40.20 cm³
Section Modulus
19.84 cm³
Previews
3D
Dimension
2D
Download CAD models