??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Easysteck
Description
profile - 40x40 8er Nut
Bill of material
KST-PRF-6005 400
Order number
length
mm
Width
40 mm
Height
40 mm
Material
plastic
dimensional tolerance
sim. DIN ISO 3302-1 E1
colour
Vicat-heat distortion temperature
85 °C
density
1.39 g/cm^3
tensile strength
45 N/mm^2
modulus of elasticity
3300 MPa
impact strength
118 KJ/m^2
notch impact strength
12 KJ/m^2
heat distortion temperature
80 °C
list price (calculated)
5.34
Weight
0.89 kg
INFO
Webseite
INFO2
PDF-Datenblatt
Previews
3D
Dimension
2D
Download CAD models