??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2214 - for example fur Alucobondplatten
Bill of material
52.14.0100
Article number
52.14.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
0.25 kg/m
Description
Profile mk 2214
Material
AlMgSi 0,5 F25
Measure
8 x 25.5 mm mm
Colour
Alu natural
Stock Length
6000 mm
Previews
3D
Размер
2D
Сваляне на CAD модели