??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block jaws - two-point contact - -
Bill of material
306915
Order No.
306915
Material
Aluminium hartbeschichtet
Jaw width
7,5 mm
Scope of delivery
1 prism jaw and 1 straight jaw
Clamping diameter
8-50 mm mm
width
80 mm
Distance
55 mm
width
7.5 mm
diameter
6.5 mm
Height
76 mm
Distance
16.5 mm
Length
22 mm
Length
27 mm
Previews
3D
2D
Baixar modelos em CAD