??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Prism with spring finger - -
Bill of material
285810
Order No.
285810
Interface fitted
SWA 8 mm
Clamping range
Ø 2-25 mm
height
45 mm
Prism length
20 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models