??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Air intakes
Bill of material
9700401A
Code
9700401A
Size
400
Description
PA 400 WITHOUT END PLATES
Threaded port
A
225÷255 mm
B
120 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
67.5 mm
L
M6 hole mm
M
G1" mm
Catalogue
Catalogue
Previews
3D
Wymiar
2D
Pobierz modele CAD