??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SCHUNK
Description
PRH - Miniature rotary unit
Bill of material
SCHUNK-0306885-PRH 060-100-PB-65
ID
Description
Further product information
To the product page
EPLAN Data Portal
Swivel angle
Nominal torque
Nm
Peak torque
Nm
Nominal speed
1/min
Max. RPM
1/min
Max. mass moment of inertia
kgm²
Repeat accuracy
0.004 °
Axial run-out
0.010 mm
Run-out accuracy
0.010 mm
Transmission
Weight
kg
Min./max. ambient temperature
0/40 °C
Protection class IP
54
Nominal voltage
24 V
Nominal current
A
Max. current
A
Control electronics
integrated
Power supply
24 V
Encoder system
Encoder (incremental)
Interface
PROFIBUS interface
12.000 MBit/s
USB interface
Host/device
Number of digital I/O
4/4/-/-
Customs tariff number
Previews
3D
2D
Download CAD models