??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PRGLM, PRGLMG - Safety Protection Materials Corner Covers 34mm Width Type
Bill of material
PRGLM-100
Part No.
PRGLM-100
Type Selection
PRGLM, PRGLMG
Type Selection
Material of Main Body
Ethylene Rubber (EPDM Synthetic Rubber)
Material of Adhesive
Acrylic Adhesive
Hardness
Shore A60
L Selection
mm
L Tolerance
+/-1 mm
Weight
30 g
Previews
3D
Dimension
2D
Download CAD models