??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
PRGDS, PRGDSY, PRGDM, PRGDMG, PRGDMGY - Safety Protection Materials D Type Rubber
Bill of material
PRGDS-100
Part Number
PRGDS-100
Type Selection
PRGDS, PRGDSY, PRGDM, PRGDMG, PRGDMY
Type Selection
Type Selection
Color
L Selection
mm
H Configurable (Number of Holes)
F (10mm Increment)
mm
P (50mm Increment)
mm
A
14 mm
W
20 mm
R1
R10 mm
R2
R7 mm
t
3 mm
a
2 mm
b
18 mm
c
2 mm
s
0.3 mm
d
0.0 mm
d1
0.0 mm
Previews
3D
Boyut
2D
CAD modeli indir