??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PRF24 Series - PRF24 Series - Precision 2.40 mm Cable Connector
Bill of material
PRF24-J-C-EP-085-SS
Part Number
PRF24-J-C-EP-085-SS
Series
PRF24
Size
-24: 2.4mm
Gender
Type
-C: Cable
Finish
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
Cable Type
Orientation
-S: Straight
Orientation
-S: Solder Clamp
Previews
3D
Dimension
2D
Download CAD models