??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulators - R 3/4" 080
Bill of material
0800100002
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
2880 Nl/min
Connection
G3/4" Pollici
Max Inlet pressure
0,5 – 12,5 bar
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,755 Kg
Previews
3D
Dimension
2D
Download CAD models