??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator for water - R 1” 095 SR
Bill of material
0950100006
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
225 Nl/min
Connection
G1" Pollici
Max Inlet pressure
0 – 12,5 bar
Working temperature
50 °C
Max Torque
80 Nm
Weight
1,721 Kg
Previews
3D
Dimension
2D
Download CAD models