??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator for battery - R 1/4” 042 B
Bill of material
0420100046
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
600 Nl/min
Connection
G1/4" Pollici
regulated pressure connection
G1/8" Pollici
Max Inlet pressure
16 bar
Working temperature
-5 / +50 °C
Max Torque
25 Nm
Weight
0,125 Kg
Previews
3D
Boyut
2D
CAD modeli indir