??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Camozzi
Description
Pressure microregulators Series T
Bill of material
T108-R71
Mod.
Infotext
Information
Infotext
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
77 mm
B
35 mm
C
42 mm
F
9.5 mm
G
25.5 mm
I
28 mm
L
M30x1.5
M
46 mm
N
41 mm
R
3 mm
heavy
mm
Enter value for S
heavy
mm
cm
inch
ft
U
Previews
3D
Dimension
2D
Download CAD models