??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Pressure indicators Series 2950
Bill of material
2950 M5
Mod.
2950 M5
A
M5
H
4 mm
L
13.5 mm
SW1
8 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models