??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø85 with 2 bores
Bill of material
MOVET+4061408035564
Type
Order No.
Level of detail
Angle
°
Description
base thickness
8 mm
usable thread lenght
mm
base diameter
85 mm
regulation key
13 mm
thread
M16
height base
16 mm
total height
mm
maschine foot load
15000 N
Download link
Download link
Previews
3D
2D
下載CAD模型